text.skipToContent text.skipToNavigation

AL5200 Large Multi-Channel Raceway Wall Box Connector Fitting

AL5214 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Feeds raceway from a wall-mounted outlet box. Rectangular hole cut or concentric 1/2'' and 3/4'' trade size Kos. Couplings included.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Feeds raceway from a wall-mounted outlet box. Rectangular hole cut or concentric 1/2'' and 3/4'' trade size Kos. Couplings included.

Specifications

General Info
Color Silver
Product Series AL5200 Series
Type Fitting
Material Aluminum
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJPR. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meet Article 386 of NEC. Multioutlet Assemblies: Meet Article 380 of NEC.
UPC Number 786776046823
Dimensions
Product Length US 12.0 in
Product Weight US 1.21 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the size of the Rectangular hole cut? Also, is there cad files for the AL5200 series

Asked by: Mike87
Mike, The rectangular opening is 1 1/4" x 2 3/4". No CAD file available for this. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-03-06

What are the dimensions from the edge of the box to the center of the knockouts? 

Asked by: Beefcake309
Hi, That part is 8" long and the knockouts are centered at 4". Thanks.
Answered by: Wiremold Tech Support
Date published: 2024-09-03
  • y_2026, m_7, d_25, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AL5214, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT