AL5200 Large Multi-Channel Raceway Internal Elbow Fitting
AL5217
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
AL5200 Series ™ Aluminum Raceway is sleek, clean and attractive. Integrated into casework or lab furniture, or installed as baseboard, these raceways can be used to distribute communication and power wiring while maintaining aesthetics. The satin anodized finish is designed for both good looks and easy service. The ““hi-tech”” appearance makes this raceway an attractive choice for contemporary spaces. This aluminum raceway system also compliments the decor of commercial offices, laboratories, and healthcare facilities.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
AL5200 Series ™ Aluminum Raceway is sleek, clean and attractive. Integrated into casework or lab furniture, or installed as baseboard, these raceways can be used to distribute communication and power wiring while maintaining aesthetics. The satin anodized finish is designed for both good looks and easy service. The ““hi-tech”” appearance makes this raceway an attractive choice for contemporary spaces. This aluminum raceway system also compliments the decor of commercial offices, laboratories, and healthcare facilities.
- Makes a 90 degree internal corner in a raceway run. Includes two pairs of AL5201 Couplings.
Specifications
General Info
| Color | Silver | ||
| Product Type | Fitting | ||
| Material | Aluminum | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | AL5200 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E4376 Guide RJPR. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meet Article 386 of NEC. Multioutlet Assemblies: Meet Article 380 of NEC. | ||
| UPC Number | 786776046854 |
Dimensions
| Product Height US | 1.5 in | ||
| Product Length US | 4.812 in | ||
| Product Width US | 3.312 in | ||
| Product Weight US | 1.7 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E41751 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Voltage | 600.0 V |
Resources (4)
Installation Instructions
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
