AL5200 Large Multi-Channel Raceway Low Profile Adapter Cover Plate
AL5256-ACTLPB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
This cover plate with one low profile adapter accepts three (3) Wiremold CM2 Series communication connectivity devices. Includes cover and two low profile adapters (6A-openings).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Series | AL5200 Series | ||
| Type | Cover Plate | ||
| Material | Aluminum | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E4376 Guide RJPR. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meet Article 386 of NEC. Multioutlet Assemblies: Meet Article 380 of NEC. | ||
| UPC Number | 786776524062 |
Dimensions
| Product Length US | 12.0 in | ||
| Product Width US | 4.875 in | ||
| Product Weight US | 0.581 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E41751 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 1 | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW-200-G | Wattstopper
The PW-200 passive infrared (PIR) wall switch sensor turns lights ON and OFF based on occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
20415N | Pass and Seymour
30A Power Interrupting Plug, Non-Metallic
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFP-LCD12YC-D | Ortronics
Infinium M4, Keyed Front Non-Keyed Rear, HDFP Adapters – For Infinium HD M4 Enclosures
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSPA2S2PS | Pass and Seymour
Behavioral Health Wall Plate
