text.skipToContent text.skipToNavigation

AL2000 Raceway Base

AL2000B-5 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plugmold® Multioutlet Systems are available in a wide variety of lengths and fittings and in a variety of finishes to provide versatile solutions for many applications. Plugmold options include single or alternating circuits, standard or isolated ground receptacles, GFCI protection, tamper-resistant protection, USB charging, Snapicoil® harnesses of prewired receptacles, and cord-ended units. Plugmold® Multioutlet Systems are available in black or ivory ScuffCoat™ finish, painted white or gray enamel steel, stylish stainless steel, anodized aluminum and durable textured ivory nonmetallic. The painted steel product works with many types of decor and is paintable to integrate with most color schemes. Durable stainless steel and anodized aluminum Plugmold products are corrosion-resistant, making them ideal for labs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1 7/16'' (37mm) wide, 6063-T5 extruded aluminum, satin anodized finish, .060'' (1.5mm) nominal thickness.
  • Base packed (12) 5' (1.5m) lengths per carton.

Specifications

General Info
Color Silver
Product Type Raceway Base
Material Aluminum
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Family / Series / Group AL2000 Series
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJPR. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meet Article 386 of NEC. Multioutlet Assemblies: Meet Article 380 of NEC. cULus Listed Raceway: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Plugmold Strips: Meets Article 380 of NEC.
UPC Number 786776038781
Dimensions
Product Length US 60.0 in
Product Width US 1.4375 in
Product Weight US 0.24 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Mounting Type On Surface
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

There is no K.O in the base of the raceway. Is this design so that I can drill a hole for 1/2" K.O anywhere? Will that void the listing/rating?

Asked by: Sam
Hello, Field drilling through the base will not void the product warranty or product UL listing.
Answered by: Wiremold Tech Support
Date published: 2024-03-20

Does the AL2000 system allow for putting the outlets in custom positions, separated by whatever length cover is cut to length?

Asked by: Poindextrous
Hello, AL2043TR is a 6" length that has two 15A, 120V single receptacles. This can be used with cut to length sections of AL2000 series base and cover.
Answered by: Wiremold Tech Support
Date published: 2024-03-28

What spring steel wire clips would i need for the AL2000B-5 raceway?

Asked by: Anonymous
Hello, The AL2003 spring steel mounting clip is an option or the base can be fastened directly to the surface without any clips by drilling 9/32" holes in the base and using #8 set screws.
Answered by: Wiremold Tech Support
Date published: 2023-03-16
  • y_2026, m_11, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_AL2000B-5, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT