20GB306TRUSB 3' Plugmold® Multioutlet System with USB
AL20GB306TRUSB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
3' Plugmold Multioutlet USB system
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- USB charging. 2.4A USB type A receptacle charges faster than other USB receptacles and is compatible with USB 2.0 and 3.0 type devices.
- Tamper-resistant receptacles. Tamper-Resistant, patented shutter system prevents improper insertion of foreign objects. Meets 2011 National Electrical Code® Tamper-Resistant requirements.
- Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
- Compact design. Eliminates the need for bulky AC adapters.
- This product meets the material restrictions of RoHS.
Specifications
General Info
| Color | Silver | ||
| Type | Plugmold | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
| Product Family / Series / Group | AL2000 Series, Plugmold | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Features | USB-A Charging | ||
| Installed Devices | Single Receptacle, USB-A Ports | ||
| Number of Receptacles | 5 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Multioutlet assemblies: File E15191 Guide PVGT. Meets Article 380 of NEC. | ||
| UPC Number | 786776182514 |
Dimensions
| Product Depth US | 1.12 in | ||
| Product Height US | 1.4375 in | ||
| Product Length US | 36.0 in | ||
| Product Width US | 1.125 in | ||
| Product Weight US | 2.0 lb | ||
| Receptacle Spacing | 6 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E15191 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Wiring Configuration | Single Circuit | ||
| Environmental Conditions | Dry interior locations | ||
| USB Amperage | 2.4 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 15 W | ||
| Is Pre-Wired | Yes | ||
| Mounting Type | On Surface | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 1 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Hard-Wired |
Resources
Installation Instructions
Supporting Document
Catalog
Sell Sheet
Product Environmental Profile
White Papers & Tech Bulletins
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can we order a Plugmold Multioutlet system with only USB-C charging outlets?
Good morning,
At this time the only option that we have that has any USB C in it would be the AL20GB509TRUAC. It has a single USB C module, 2 USB A modules, and 3 outlets in a 5 foot section. AL20GB509TRUAC.
Thanks,
Date published: 2023-06-27
Can this be cut down for a smaller size, to18"?
Hello,
Yes, Plugmold can be shortened on the job site by following the installation instructions included with the product. If required, cut the base to length and carefully debur any cut ends before mounting. If the edge of any receptacle falls closer than 1 1/2" from the end of the unit, then that receptacle must be cut out to allow sufficient space for the installation of the end fitting.
Thank you!
Date published: 2022-10-27
Can you give me the part number for the below? Wiremold Plugmold 22 in. 2-Outlet/2-USB 22 in. Hardwired Power Strip with Tamper Resistant Receptacles, Black
Hello Jeremy,
The 22" version was a Home Depot exclusive which is no longer available. The next closest option is our BK20GB306TRUSB. This is a 3' section with (5) 15A receptacles and (2) USB ports on the end. Those can be cut down on site for shorter sections if needed. Here is a link to the product spec sheet to see all available options:
https://legrand.webdamdb.com/directdownload.php?ti=55656392&tok=QWlrZAlpejJVJCTmeefW5wRR
Date published: 2022-01-19
Bazaarvoice SAP Hybris Integration Version 2.8.1

