text.skipToContent text.skipToNavigation

V24GBA612 Steel Plugmold® Multioutlet Strip

V24GBA612 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

6' Steel Plugmold Multioutlet Strip with 5 single receptacles spaced 12''

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Steel Raceway. Provides superior strength for any dry location installation with greater wire capacity than V2000.
  • Ivory ScuffCoat finish. Durable scratch resistant finish.
  • Removable cover. Allows easy access to wiring for changes or additions.
  • Full range of fittings. Provides a complete wiring solution.
  • Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
  • Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 20A, 120V receptacles. Ideal for short runs requiring additional outlets in electrically busy areas.
  • Single or alternating circuit. Meets virtually any circuit requirement.
  • Choice of receptacle spacing. Center spacing between receptacles of 6'', 12'' and 18''.
  • Simplex receptacle. More spacing options available.
  • Duplex receptacle. Aesthetically pleasing, functional 20A duplex for the 24S (2400) Series.
  • Customization available. All products can be modified to accommodate virtually any application.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color Ivory
Product Series 2400 Series
Type Plugmold
Material Steel
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Line Wiremold
Country Of Origin United States
Installed Devices Single Receptacle
Number of Receptacles 6
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover& Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC.
UPC Number 786776039610
Dimensions
Product Depth US 0.9 in
Product Height US 0.9 in
Product Length US 72.0 in
Product Width US 1.9 in
Product Weight US 5.83 lb
Receptacle Spacing 12 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Wiring Configuration Dual Circuit
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Is Pre-Wired Yes
Mounting Type On Surface
NEMA Configuration Code 5-20R
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I am looking for a connector where the wires do not come through the inside of the cabinet! Its a new kitchen an the wire are coming out under the cabinet directly into the plug mold, is there a jb or connector made for that?

Asked by: Tj
Hello. Yes, the V2010A2 Entrance End Fitting features knockouts on four sides and is designed for bringing wires into the Plugmold at one end. Thanks!
Answered by: Wiremold Tech Support
Date published: 2026-05-11

I am looking for a flat 90 degree that will fit onto the V2400 plugmold. Can you help me with the part number??  Thank you

Asked by: Dave
The flat elbow for the V2400 is part number V2411M. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-10-25

Is there a section drawing of the plug strip showing how the removeable cover is applied and removed?

Asked by: Alberto
Hello, The V2400 cover snaps on to the base using a rubber mallet and can be removed using a flat head screw driver or putty knife wrapped to protect the paint finish. Below is a link to the cutsheet and installation instructions. Please send an email to technical.support@legrand.us for additional drawings if needed. https://www.legrand.us/wire-and-cable-management/raceway-and-cord-covers/plugmold-systems/v24gba612-steel-plugmold-multioutlet-strip/p/v24gba612?text=V24GBA612 Thank you,
Answered by: Wiremold Tech Support
Date published: 2024-03-18
  • y_2026, m_7, d_21, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_V24GBA612, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT