text.skipToContent text.skipToNavigation

NM20GB618 Nonmetallic Plugmold® Multioutlet System

NM20GB618 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

6' Plugmold Plus Multioutlet Strip comprised of four 18 inch parts, GB

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Nonmetallic, lightweight with snap-on cover. Speeds installation: provides easy access to wiring for changes or additions.
  • Tapered profile design with textured ivory finish. Blends with surroundings in office, display space, dorm rooms and residential locations.
  • Full range of fittings. Facilitates easy installation of wiring for whatever the job: communication workstation outlets, receptacles, switches and more. Over lapping fittings permit neat butting to raceway.
  • Factory wired harness available with duplex receptacles on multiple spacings. Maximum power distribution to the point of use.
  • NEMA heavy duty duplex receptacles independently tested to Fed. Spec. WC596G performance criteria. Enhanced product quality ensures dependable performance.
  • Snapicoil harnesses of prewired receptacles in 48’ and 50’. Eliminates the need for multiple splicing, speeding up installations on long runs.
  • Snapicoil harnesses offer a choice of receptacle spacing. Center spacing between receptacles of 12'', 18'' and 30''.
  • Field replaceable surge module. No need to remove the raceway cover to splice in a replacement receptacle. Field changes and maintenance are quick and easy.
  • Customization available. All products can be modified to accommodate virtually any application.

Specifications

General Info
Product Series NM2000 Series
Type Plugmold
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Number of Receptacles 4
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Base & Blank Cover: File E90378 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E90377 GuideRJPR. Base & Blank Cover & Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC.
UPC Number 786776520040
Dimensions
Product Depth US 1.0 in
Product Length US 1.75 in
Product Width US 1.75 in
Product Weight US 2.35 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Enclosure Type Non-Metallic
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Location Rating Dry
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;