text.skipToContent text.skipToNavigation

6000 Connector Fitting

G6014A Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Has 1 1/4'', 1 1/2'' and 2'' trade size KOs in back and on each side.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Has 1 1/4'', 1 1/2'' and 2'' trade size KOs in back and on each side.

Specifications

General Info
Color Gray
Product Series 6000 Series
Type Fitting
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
UPC Number 786776088038
Dimensions
Product Weight US 3.5 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does the G6014A Connector Fitting come with the hardware to attach it to the the Base, or do I need to purchase couplings? If so how many for each Connector Fitting?

Asked by: DaveR
Hello and thank you for your inquiry. The G6014A connector fitting does not include the necessary couplings required to attach it to the raceway base. Each connector fitting requires (2) 4001A couplings which are sold in pairs. Should you have any additional feedback or questions please reach out to us direct at 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for technical support. Thank you for your interest in our products.
Answered by: Wiremold Tech Support
Date published: 2021-04-30
  • y_2026, m_7, d_29, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_G6014A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT