text.skipToContent text.skipToNavigation

500/700 Solid Base Fan Box Fitting

5738AFWH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Small surface non-metallic raceway system is the ideal choice for a homeowner that wants to extend circuits or communication cabling in their home. Surface non-metallic raceway allows you to add fixtures and outlets without disturbing the drywall, plaster or insulation in your home. The leading choice of professionals is now available for your DIY project.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cover accepts fan bracket device with mounting centers of 3 3/16'' (81mm).
  • Base has six mounting holes and 4 1/2'' trade size KOs
  • #10 mounting studs provided
  • Rated for fans and fixtures up to 50 lbs
  • NOTE: Certified to Canadian Safety Standards for sale in Canada

Specifications

General Info
Color White
Product Type Device Box
Material Steel
Application Sector Commercial, Residential
Product Family / Series / Group 500 Series, 700 Series
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
UPC Number 786776562880
Dimensions
Product Depth US 1.0 in
Product Width US 5.5 in
Product Weight US 0.78 lb
Knockout Size 4-1/2 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 1
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a comparable product for fan brackets with a 4 inch mounting center?

Asked by: Hunter1
Hi, That is the only ceiling fan rated box we have and is made for fan brackets with 3.2" mounting centers. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-06-24

I noticed your product Legrand Wiremold 5738AFWH comes with screws for mounting into Wood studs what are the manufactures recommendations for Fastening into Concrete?

Asked by: Shaun
Hi, We do not have any specific recommendations for that type of application. Any solution would be subject to the local AHJ approval. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-20
  • y_2026, m_11, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_5738AFWH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT