863DPCOM Series Dual Service Floor Box Kit
863DPCOM
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Includes round PVC floor box, one 15A, 125V tamper-resistant duplex receptacle, one coax F connector, one RJ45 Category 5e connector, and brass duplex opening cover plate with two flip lids.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Floor Box | ||
| Material | PVC | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC. | ||
| Cover Material | Brass | ||
| Cover Style | Surface | ||
| UPC Number | 786564054771 |
Dimensions
| Product Depth US | 5.75 in | ||
| Product Height US | 4.0 in | ||
| Product Width US | 5.75 in | ||
| Product Weight US | 2.19 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E110748 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Through Floor | ||
| Box Capacity | 2 Gangs | ||
| Service Capacity | Dual | ||
| Floor Type | Wood | ||
| Depth Behind Device Plates | 3.5 in | ||
| Number of Outlets | 2 |
Resources
Cutsheet
Installation Instructions
Brochure
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
customer installed and it works great but they want it relocated. do you have a blank cover and bracket to cover the hole? please advise and if so provide part numbers or a spec sheet. thanks
Unfortunately, we do not offer a blank cover and bracket to cover the hole in the floor.
Date published: 2023-08-09
Is this product ADA compliant? Assuming good for high traffic areas for an open office.
Hello Zeus,
Yes, the covers for this box are considered ADA compliant.
This box can be installed in wood or raised floor construction.
Thank you!
Date published: 2023-06-15
Can a Walker 863DPCOM floor box cover be used in a Wiremold/Legrand 881 Rachet pro PVC floor box?
Hello Sean,
The 863DPCOM floor box cover cannot be used on an 881 floor box. The 897CTC** cover (** for finish/color) with power and two ports can be used instead.
Thank you-
Date published: 2023-05-09
I have a customer with a P & S floor box with a brown plastic cover. It probably 25 years old. Is there a full assembly or plastic replacement cover that meets that description?
Hi Brent,
Not sure just based off that description. You can send pictures to technical.support@legrand.us of what is currently installed with any additional info/measurements so we can try to identify it for you.
Thanks,
Date published: 2023-05-08
What replacement covers do you offer for this product?
Hi Jody,
Unfortunately, there are no replacement cover options for the 863DPCOM boxes. They are sold as complete assemblies and a new box/cover combination would be needed for replacement parts.
Date published: 2022-12-08
I need power, and also HDMI and ethernet. I don't need coax. Can an HDMI connector be installed instead of the coax?
Hello,
Yes, the connectors can be replaced with standard keystones including HDMI.
Thank you
Date published: 2022-11-08
Does this cover replace the water p/n 1016 brass cover
Hi Brian,
The 863DPCOM series is a complete assembly with box and cover combined. It is not a replacement for the cover you have existing. In order to accurately ID the cover you have will need to see if you can email us a picture. The 1016 number is a casting number and not an actual part number. If you can send us a picture to technical.support@legrand.us we will be able to advise the actual part number and help with replacements.
Date published: 2021-10-18
Can this box have (2) RJ45 instead of the (1) Coax and (1) RJ45?
The 863DPCOM is provided with one RJ45 and one coax connector. The coax connector can be replaced by another RJ45 jack (not included). The RJ45 must be a standard keystone type, for example Legrand p/n WP3460WH (link below).
https://www.legrand.us/audiovisual/data-connectivity/keystone-inserts/cat-6-rj45-keystone-connector/p/wp3460wh
Date published: 2021-07-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AV4005BK | Wiremold
Wiremold AVIP Series Device Plates. RCA Female to BNC Female Adapter, 3.5mm Stereo Mini Jack to Solder Tabs, single plate
