text.skipToContent text.skipToNavigation

863DPCOMAL Series Dual Service Floor Box Kit

863DPCOMAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Includes round PVC floor box, one 15A, 125V tamper-resistant duplex receptacle, one coax F connector, one RJ45 Category 5e connector, and brushed aluminum duplex opening cover plate with two flip lids.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes round PVC floor box, one 15A, 125V tamper-resistant duplex receptacle, one coax F connector, one RJ45 Category 5e connector, and brushed aluminum duplex opening cover plate with two flip lids.

Specifications

General Info
Type Floor Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin China
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC.
Cover Material Brushed Aluminum
Cover Style Surface
UPC Number 786564054764
Dimensions
Product Depth US 5.75 in
Product Height US 4.0 in
Product Width US 5.75 in
Product Weight US 1.32 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor
Box Capacity 2 Gangs
Service Capacity Dual
Floor Type Concrete, Wood
Depth Behind Device Plates 3.5 in
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;