text.skipToContent text.skipToNavigation

WMFB1KS4B Series Single-Gang Floor Box Assembly

WMFB1KS4B Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Includes single-gang box, 106 adapter with four openings for communication devices, and brass cover with two screw plugs. For hole cut dimensions, see installation instructions sheet. Box Dimensions: 2 1/8'' W x 3 3/4'' L x 3 7/8'' D (54mm W x 95mm L x 98mm D) Device Plate:
3 1/8'' W x 4 15/16'' L (79mm W x 125mm L).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes single-gang box, 106 adapter with four openings for communication devices, and brass cover with two screw plugs.
  • Box Dimensions: 2 1/8'' W x 3 3/4'' L x 3 7/8'' D (54mm W x 95mm L x 98mm D) Device Plate: 3 1/8'' W x 4 15/16'' L (79mm W x 125mm L).
  • For hole cut dimensions, see installation instructions sheet.

Specifications

General Info
Type Floor Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin China
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Nonmetallic Outlet Boxes: File E143222 Guide QCMZ. Meets Article 314.27(C) of NEC.
Cover Material Brass
Cover Style Surface
UPC Number 786564053989
Dimensions
Product Depth US 3.875 in
Product Width US 2.125 in
Product Weight US 1.04 lb
Knockout Size 1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Recessed
Cable Entry Through Floor
Box Capacity 1 Gang
Service Capacity Single
Floor Type Wood
Depth Behind Device Plates 3.87 in
Minimum Floor Depth 5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;