Discontinued - WAPE Series Wireless Access Point Enclosure - WAPE10-1232KIT
WAPE10-1232KIT
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
10'' deep enclosure for 2' x 2' drop ceiling tile with faceplate for mounting CISCO Aironet 1232, 12'' w x 14'' L (305mm x 356mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776132700 | ||
Country Of Origin | United States | ||
Standard | cULus Listed Communication Circuit Accessories: File E145222 Guide DUXR: Meets Article 800 of NEC. Meets Article 60-308 of CEC. |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E145222 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Installation Instructions
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1