Discontinued - Desktop Power Center Slim 2 Outlet 2 USB White/Gray
WSPC220WH
Wiremold
Desktop Power Center Slim 2 Outlet 2 USB White/Gray is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by WSPC220CWH
Add power and charging wherever it's needed. Desktop Power Centers offer sleek and easy-to-install solutions that mount directly on surfaces and minimize cord clutter. Perfect for desks, tabletops and workstations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple options: Two versions with reliable power and charging - 3 tamper- resistant power outlets + 2 USB charging ports (3.1A) - 2 tamper-resistant power outlets + 2 USB charging ports (3.1A)
- Intelligent and energy efficient: Smart charging capability that recognizes devices and when to shut off during peak loads
- Easy connections to power sources: 6’ cord reaches walls and floors
- Simple and flexible installation: Mounting kits with options for both horizontal and vertical applications
- Less clutter, more functionality: A sleek, slim design fits unobtrusively on work surfaces
- Seamlessly blends into your space: Two color choices that work with any environment
Specifications
General Info
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Replaced by Part Number | WSPC220CWH | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL962A | ||
| UPC Number | 786776188981 |
Dimensions
| Product Height US | 2.25 in | ||
| Product Length US | 4.9 in | ||
| Product Width US | 2.25 in | ||
| Product Weight US | 1.912 lb |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 103010043BOX-001 |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Mounting Type | On Surface | ||
| Number of Outlets | 2 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Catalog
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Rated 2 out of
5
by
iamdissappoint from
Seems like a great idea, horrible design flaw
The clamp that goes with this product is very well-designed. You can clamp this to the edge of a desktop that is close to a wall (think cubicle) because the bottom part of the clamp can be quickly removed and reinstalled. So you slip the top part between the desktop and wall, then connect the bottom part underneath and clamp down. Genius!
Unfortunately, the same genius did not design the plug. This has what must be the most massive right-angle plug on the end of the cord I've ever seen. A simple straight cord would easily sneak between the cubicle wall and desktop, but this plug goes above and beyond and has a second outlet built into it, making it impossible to fit anywhere.
Date published: 2023-10-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1


