text.skipToContent text.skipToNavigation

Cord Ended deQuorum™ Single Flip Up Unit with USB

DQFP15UBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Unit includes one (1) 15A black tamper-resistant duplex receptacle with two (2) USB ports that provide 3.1A. Unit comes with a 6' (1.83m) cord. Comes with a black powder coat finish.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Sleek, Attractive Design: Slimmer, lower profile integrates well with table surfaces to enhance conference rooms, meeting rooms, hotel rooms, kitchens, and offices.
  • UL Spill Water Protection: Meets and exceeds UL1363 standard for relocatable power taps. Eliminates risk of shock or short circuiting due to moisture entering device.
  • Tamper-Resistant Receptacles: Meets 2011 NEC TamperResistant requirements. Receptacles feature our patented shutter system that prevents the insertion of foreign objects for safety.
  • USB Charging Capability: Duplex 3.1A USB receptacles provide charging capacity for a wide range of mobile devices.
  • New Soft Opening Cover Mechanism: Opening and closing the cover is quieter and easier with a more professional feel.
  • Multiple Cover Finish Options: Durable black powder coat and brushed stainless steel finishes blend with most decors.
  • Expanded Configuration Options: Accepts full size receptacles which provides expanded custom flexibility. Consult factory for more information.
  • cULus Listed: Meets UL US and Canadian safety standards for Relocatable Power Taps (File E66421, Guide XBYS) and Mulitoutlet Assemblies (File E15191, Guide PVGT).

Specifications

General Info
Color Black
Product Type Table Box
Material Aluminum
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit
Product Family / Series / Group deQuorum
Product Line Wiremold
Country Of Origin Mexico
Construction Die Cast
Features USB-A Charging
Number of Receptacles 1
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Relocatable Power Tap: File E66421 Guide XYBS, cULus Listed Multioutlet Assembly: File E15191 Guide PVGT, Meets Article 380 of NEC
UPC Number 786776184587
Dimensions
Product Length US 5.625 in
Product Width US 4.75 in
Product Weight US 3.9 lb
Cutout Size 4-1/8" W × 5" H
Internal Depth 3.25 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cutout Shape Rectangular
Cable Entry Below
Cord Length 6 ft
USB Amperage 3.1 A
USB Wattage 15 W
Mounting Type Recessed
NEMA Configuration Code 5-15R
Number of USBs 1
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the latest on USB-C outlets? USB-A is so 2020. If not available yet, can the plug simply be swapped out by a qualified electrician?

Asked by: dferri
Hi, Currently the option for a USB-C outlet would be a custom. The outlets are not able to be swapped out in the field. Thanks,
Answered by: Wiremold Tech Support
Date published: 2026-03-02

I would like to purchase two of these. Where can I purchase in or around Chapel Hill NC? The map will not seem to show any locations?

Asked by: Jonathan Shough
Hello. We do have some electrical distributors in your area, including some listed on our locator tool at the following link: https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold. If you're unable to load the results there, please contact Wiremold Tech Support directly for further assistance.
Answered by: Wiremold Tech Support
Date published: 2025-11-10

Hello. We had a contractor install our two DQFP15ST outlets. They didn’t install the mounting brackets or a gasket to seal the granite countertop. This contractor is no longer answering their phone. Where can I purchase two sets of brackets and gaskets? 

Asked by: Chris
Hi, The part number for the mounting bracket & thumb screws is 1019270BULK. These units do not have a gasket. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-08-22

Is it possible to modify to modify this project to include both a USB-A and USB-C ports? Make the top port shown a USB-A and the bottom part shown a USB-C? Also, can you make the coverplate white? If this is possible, may I please receive a cutsheet with?

Asked by: Luis Yanez
Hello. Those are not standard options for the deQuorum flip-up table boxes. There are some customization options, including USB-A / USB-C chargers. However, changing the finish / color is not an available option. Please contact us directly for further details on the customization process. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-04-04

What would be the depth of the box below a 3cm granite countertop.  I cannot find dimensions for the box.

Asked by: kevin
Hello, The overall box depth of the DQFP15UST, not including the cover, is 3.157". Please click on the below link for additional details. Thank you https://legrand-communities.force.com/knowledgebase/s/article/Furniture-Power-Table-Boxes-Depth-of-the-deQuorum-Flip-Up-table-boxes
Answered by: Wiremold Tech Support
Date published: 2022-08-11

Is this product suitable for installation in a covered outdoor kitchen?

Asked by: Mike
Hello Mike, This product is approved for indoor dry locations only and is not intended for exterior installations. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-07-15

What radius is on the corners of the cutout? The countertop manufacturer requires a minimum 3/8" radius corner on all cutouts to not void the material warranty.

Asked by: Matt
Hello Matt, Prior to making the cutout, an electric drill with 1/2" bit should be used to drill corner pilot holes. A portable jigsaw would then be used to cut along the inside template provided with the table box. Overall cutout dimension required for this box is 5" x 4-1/8". Feel free to contact us direct with any additional questions. We can be reached at 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-03-09

Why don't you make this with both USB-A and USB-C ports. You have a version with only USB-A ports and you sell a duplex outlet with both A and C ports. This is frustrating. Get with the program Wiremold.

Asked by: Homeowner
Thank you for your feedback. We are currently able to provide the deQuorum Flip-Up units with both USB-A and USB-C ports as a custom product. A standard product with that option is also being considered for the near future.
Answered by: Wiremold Tech Support
Date published: 2026-02-22
  • y_2026, m_10, d_25, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_DQFP15UBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT