InteGreat™ All Power Table Box, Cord Ended, Aluminum
Bazaarvoice SAP Hybris Integration Version 2.8.1
InteGreat™ All Power table boxes are a perfect compliment to Integreat™ A/V table boxes, supplying more table top outlets for meeting attendees. It has attractive finishes that can match any room décor. Combine it with other InteGreat™ products for a comprehensive solution to managing and delivering power, communication and A/V connectivity to meeting room spaces. This cord-ended unit comes with a 12 ft. SJT cord set to easily plug into the nearest receptacle.
- Aluminum
- None
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Attractive Design: InteGreat™ All Power Table Boxes have a brushed, anodized cover available in either black or aluminum finishes, with beveled edges and a ““soft-touch”” handle. The ““pocket”” door in the cover fully recesses into the box when open, giving access to connections without obstructing the work surface. A finishing plate hides hardware on the activation surface and allows for labeling of the AVIP plates.
- Adjustability: The activation surface of the InteGreat™ All Power Table Box can be adjusted down, in 1/2”” [12.7mm] increments, from 1”” to 4”” [25mm to 102mm] to allow the cover to close even when using large style connectors.
- Ease of Installation: Hole cuts are made easy with the included template. Simply configure your connectivity, set your activation height, place box in the cut out, and secure it below the table with the bracket and set screw. The cover flange allows for 1/4”” [6.4mm] of forgiveness in the cut out opening. InteGreat™ All Power Table Boxes have a 12' SJT cord for easy connection to the electrical infrastructure.
- Increased power: InteGreat™ All Power table boxes supply four 15A receptacles to the table surface, and two more 15A receptacles on the underside of the box to power A/V devices.
Specifications
Product Line | Wiremold | ||
UPC Number | 786776185775 | ||
Country Of Origin | United States | ||
Construction | Bent metal box with Annodized Aluminum cover | ||
Application Sector | Commercial | ||
Standard | cETLus Listed Furniture Power Distribution Unit: Listed to US and Canadian Safety Standards | ||
Type | Table Box |
Cubic Capacity | 12.74 cu in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
ETL Listed | Yes | ||
ETL ListingNumber | 101252014CRT-001 |
NAFTA | Yes |
Cable Entry | Bottom | ||
Mounting Type | Recessed | ||
Number of Outlets | 6 |
Resources
Installation Instructions
Cutsheet
Guide Form Specifications
Supporting Document
CAD Drawings
Brochure
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1