adorne® Evergreen One-Gang Screwless Wall Plate with Microban®
AWP1G3EG
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$13.12 USD
A refined and enchanting hue that blends perfectly with eclectic and sophisticated decor. Made exclusively for use with designer switches and outlets from the adorne® Collection.This wall plate features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Evergreen | ||
| Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Features | Antimicrobial Protection | ||
| Wall Plate Size | Plus | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007452105 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 3.45 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| cULus Listed | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
Instruction Sheet
Brochure
Supporting Document
Sell Sheet
Premium Content
Cutsheet
Videos
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this for color for sale yet? I don’t see it at any retailers.
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AAFN4S16AG4 | adorne Collection
Upgrade your fan's speed control, with four speed settings and a sleek on/off switch.
$71.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$12.85
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152G4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$7.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL23W1 | adorne Collection
Battery-operated, pairs with Smart Switch or Smart Outlet with Netatmo
$87.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GEG | adorne Collection
Refined, enchanting and ecclectic hue.
$21.43











