Discontinued - adorne sofTap Wi-Fi Ready Remote Switch
ASTPRRG1
adorne Collection
Discontinued - adorne sofTap Wi-Fi Ready Remote Switch is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Working in conjunction with an adorne Hub and a sofTap Wi-Fi Ready Master Switch for 3-way control. Use the switch to turn lights on/off with a simple touch. And, create custom lighting settings to control lights from your smartphone or tablet via the Legrand Lighting Control app. Also compatible with Amazon Alexa and Google Home. Made exclusively for use with screwless Wall Plates from the adorne Registered Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 25 minutes or less.
- Allows 3-way application when paired with a Wi-Fi Ready Master Switch, letting you control a light or fixture from an additional location without running new wires. Pair with the Wi-Fi Ready Master Switch via the easy-to-follow instructions.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
- Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
- Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- 7277
Specifications
General Info
| Color | Graphite | ||
| Material | Lexan, Polycarbonate | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Smart Lighting | ||
| Number of Switches | 1 | ||
| Switch Type | sofTap | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007234756 | ||
| Works With | Amazon Alexa, Control4, Elan, Google Assistant, Radio Frequency, RTI, URC |
Technical Information
| Requires Neutral Wire | Yes | ||
| Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Multi-Location, Single Pole | ||
| Voltage | 120.0 V | ||
| Wattage | 600 W |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Brochure
Specifications
Supporting Document
Sell Sheet
User Guides
Reviews
Rated 5 out of
5
by
Harry from
light switches connection and set up
make sure you check your wiring before ordering, guidelines are incomplete and difficult to understand, you need to install all switches and outlets and then set up the network
Date published: 2020-10-16
Rated 2 out of
5
by
Joey from
Didn’t last long
Bought these lights for my whole house. Had a lightning storm and half of them burnt out.
Date published: 2019-09-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the actual procedure to set up a master and two remotes for a 4-way configuration?
First you need to make sure they are all on the same House ID, then create your grouping. The links to both "How To" videos are below:
https://www.legrand.us/adorne/install/installation-videos/how-to-install-whole-house-lighting-house-binding.aspx
https://www.legrand.us/adorne/install/installation-videos/how-to-install-whole-house-lighting-creating-groups.aspx
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-03-16
How do I reset a remote that was previously installed with one master, so that it can be used with a different master on a different light? Even after I remove the power and reinstall in a different location the remote is retaining the prior pairing info.
Hello.
Hold the remote power button down for 20 seconds and get it to solid amber, that is the factory reset mode. Then go up to the master You would like to pair it with and hold down the power button for 6 seconds it should start blinking amber (pairing mode). Now the remote should be blinking green, go to it and hold the power button for 6 seconds it will change from green to amber. Return to the master and hold the power button down for 6 seconds to exit the pairing mode
Hope this helps,
Have a great day.
Date published: 2018-12-19
Can the non-dimmer Wi-Fi Remote Switch control a Wi-Fi Master Dimmer?
Yes the Wifi Ready Remote switch can control a WiFi ready Master dimmer
Date published: 2018-10-25
Can this be used in a 4-way switch?
Good Morning,
Yes, these can be used in a 4-way. You will need two of these and a one Master switch (ASTP155RMW1).
Hope this helps!
Date published: 2020-12-15
Does it support 3 way configuration?
Thank you for your question regarding the sofTap Wi-Fi Ready Remote Switch.
This can be used in a three way set up as long as it paired to a Wi-Fi master.
Date published: 2018-08-01
How many remotes can be linked to 1 master switch?
You can link up as many remotes as you need to 1 master switch.
You can have 1 master and over 99 remotes if needed.
Date published: 2018-09-28
Bazaarvoice SAP Hybris Integration Version 2.8.1


