radiant® 20A Dead-Front AFCI Receptacle, Light Almond
AF202DFLA
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$37.11 USD
Designed for applications where arc-fault protection is required but outlet access is not needed, the radiant® Dead-Front AFCI Receptacle is designed to protect against electrical fires and follow the National Electrical Code (NEC). This receptacle features an indicator light and accessible test and reset buttons that make trips easier to identify and resolve compared to AFCI breaker alternatives. Via a feed-thru wiring configuration, all outlets installed downstream are also protected. As a part of the radiant® Collection, it also features sleek, clean lines for a sophisticated look. Made for use with screwless Wall Plates from the Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Designed for applications where arc-fault protection is required but outlet access is not needed, the radiant® Dead-Front AFCI Receptacle is designed to protect against electrical fires and follow the National Electrical Code (NEC). This receptacle features an indicator light and accessible test and reset buttons that make trips easier to identify and resolve compared to AFCI breaker alternatives. Via a feed-thru wiring configuration, all outlets installed downstream are also protected. As a part of the radiant® Collection, it also features sleek, clean lines for a sophisticated look. Made for use with screwless Wall Plates from the Collection, sold separately.
- Protects against fire caused by arc-fault occurrences. Unlike breaker alternatives, AFCI outlets make it easier to fix trips with a convenient reset button on the outlet.
- Dead front device is ideal for locations where plug-in access is not necessary.
- Test and rest buttons located on face of device at point of use, making it easier to fix trips directly on the device.
- SafeLock® Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected
- Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly
- Auto-ground clip assures a positive ground to a metal box
- Dead front rated as 1 1/2 HP motor control switch
- Compliant with NEC AFCI requirements
- Easier installation than breakers; fits any wall box; no need to match brand of breaker box
- Accepts #14–#10AWG solid & stranded wires, Copper-clad aluminum, and copper wire
Specifications
General Info
| Color | Light Almond | ||
| Product Type | Receptacle | ||
| Finish | Satin | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Dead Front | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 0 | ||
| Outlet Type | AFCI, Dead Front | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007127959 |
Dimensions
| Product Depth US | 1.367 in | ||
| Product Height US | 4.19 in | ||
| Product Length US | 4.19 in | ||
| Product Width US | 1.74 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Screw Terminal | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 2 Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Trip Range | 5±1 mA | ||
| Voltage | 125.0 V |
Resources (11)
Installation Instructions
Brochure
Specifications
Supporting Document
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF202TRGRY | radiant Collection
15A AFCI Receptacle
$34.53
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF152TRBK | radiant Collection
15A AFCI Receptacle
$30.83
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF152TR | radiant Collection
15A AFCI Receptacle
$30.83
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF152TRW | radiant Collection
15A AFCI Receptacle
$30.83
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF202TR | radiant Collection
15A AFCI Receptacle
$34.53
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF202TRW | radiant Collection
15A AFCI Receptacle
$34.53
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF202DFI | radiant Collection
Dead-Front AFCI Receptacle
$33.66
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF152TRI | radiant Collection
15A AFCI Receptacle
$30.83
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF202TRI | radiant Collection
15A AFCI Receptacle
$34.53




