text.skipToContent text.skipToNavigation

LED Keyless Lampholder with Pull Chain, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Compact lampholder for ceiling mount includes GU24 lamp. This LED lampholder features a pull chain, is Energy Star qualified and compatible with fluorescent bulbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Energy Star qualified
  • Compatible with Fluorescent bulbs
  • Compact LED lamp holder with pull chain

Specifications

General Info
Color White
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007435658
Dimensions
Product Depth US 4.75 in
Product Height US 3.5 in
Product Length US 4.75 in
Product Width US 4.75 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
Energy Savings Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;