Flexcor Liquid-Tight Fitting 1 1/4" Aluminum
LENPT2AF
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Aluminum construction for strong, corrosion-resistant connections
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Heavy-duty aluminum build designed for strength and longevity in demanding environments where durability matters
- Reliable, liquid-tight seal specifically engineered to keep moisture and debris out of electrical systems
- Supports smooth installation for secure, code-compliant wiring in commercial and industrial applications
Specifications
General Info
| Color | Gray | ||
| Product Type | Fitting | ||
| Application Sector | Data Center, Industrial | ||
| Product Family / Series / Group | Flexcor | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Liquid Tight | ||
| Warranty Type | 1-Year | ||
| UPC Number | 785007499872 |
Dimensions
| Product Width US | 1.25 in |
Resources
Installation Instructions
Brochure
Specifications
White Papers
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LENPT5A | Pass and Seymour
For use with LE Pin & Sleeve
