text.skipToContent text.skipToNavigation

Flexcor Liquid-Tight Fitting 1" Aluminum

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Aluminum construction for strong, corrosion-resistant connections
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Heavy-duty aluminum build designed for strength and longevity in demanding environments where durability matters
  • Reliable, liquid-tight seal specifically engineered to keep moisture and debris out of electrical systems
  • Supports smooth installation for secure, code-compliant wiring in commercial and industrial applications

Specifications

General Info
Color Gray
Product Type Fitting
Application Sector Data Center, Industrial
Product Family / Series / Group Flexcor
Product Line Pass & Seymour
Country Of Origin United States
Features Liquid Tight
Warranty Type 1-Year
UPC Number 785007499865
Dimensions
Product Width US 1.0 in
Technical Information
Indoor/Outdoor Both

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;