text.skipToContent text.skipToNavigation

Flexcor Liquid-Tight Fitting 1" Plastic

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Crafted for reliable, corrosion-resistant connections
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made from tough, corrosion-resistant plastic ideal for wet or corrosive environments
  • Tailored to deliver a dependable liquid-tight seal and clean install
  • A cost-effective option that's easy to handle and install without compromising protection

Specifications

General Info
Color Gray
Product Type Fitting
Application Sector Data Center, Industrial
Product Family / Series / Group Flexcor
Product Line Pass & Seymour
Country Of Origin United States
Features Liquid Tight
Warranty Type 1-Year
UPC Number 785007499902
Dimensions
Product Width US 1.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;