NPT Liquid-Tight Fitting 1" Plastic
LENPT1V
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Crafted for reliable, corrosion-resistant connections
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Crafted for reliable, corrosion-resistant connections
- Made from high-quality plastic for dependable performance in damp or corrosive environments
- Maintains a secure liquid-tight seal to safeguard wiring from moisture and contaminants
- An affordable solution with simple NPT threading for fast, hassle-free setup
Specifications
General Info
| Color | Gray | ||
| Product Type | Fitting | ||
| Application Sector | Data Center, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Liquid Tight | ||
| Warranty Type | 1-Year | ||
| UPC Number | 785007499834 |
Dimensions
| Product Width US | 1.0 in |
Technical Information
| Indoor/Outdoor | Both |
Resources (7)
Installation Instructions
Specifications
White Papers
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LECORDSEALKIT | Pass and Seymour
For use with LE Pin & Sleeve
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3475LAV1 | On-Q
Quick Connect RJ45 Cat 5e T568 A/B Keystone Insert
$4.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3550WH | On-Q
Snap & Go RJ45 Cat 5e T568 A/B Keystone Connector
$8.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3461BK | On-Q
RCA to F-Connector
$5.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3482WH | On-Q
1 GHz, Recessed, Self-Term, F-Connector Keystone Insert
$6.54
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346AWH | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert
$14.06
