Pin & Sleeve Connector 30A 200/346_240/415V Cord Clamp
LE530C6W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
30A Pin & Sleeve Connector for use in demanding environments such as data centers, manufacturing facilities, entertainment and more. UL Certified. Designed to IEC 309 standards.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
30A Pin & Sleeve Connector for use in demanding environments such as data centers, manufacturing facilities, entertainment and more. UL Certified. Designed to IEC 309 standards.
- Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and are designed to IEC 309 Standards.
- Standard clocking positions identified by device color allow for quick identification and intermate ability
- Shrouded, nickel-plated, solid brass pins provide corrosion protection and excellent conductivity
Specifications
General Info
| Color | Gray | ||
| Product Type | Connector | ||
| Application Sector | Data Center, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year | ||
| Standard | IEC 309 | ||
| UPC Number | 785007499735 |
Dimensions
| Product Height US | 7.0 in | ||
| Product Length US | 4.0 in | ||
| Product Width US | 4.0 in | ||
| Product Weight US | 2.2 lb |
Technical Information
| Amperage | 30 A | ||
| Connector Style | Pin & Sleeve | ||
| Indoor/Outdoor | Both | ||
| Number of Wires | 5 | ||
| Phase | Single | ||
| Voltage | 200/346 V, 240/415 V |
Resources (7)
Installation Instructions
Specifications
White Papers
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DSW-302-LA | Wattstopper
The DSW-302 dual technology wall switch sensor turns lights ON and OFF based on occupancy and contains two relays for controlling two independent lighting loads or circuits.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DSW-302-G | Wattstopper
The DSW-302 dual technology wall switch sensor turns lights ON and OFF based on occupancy and contains two relays for controlling two independent lighting loads or circuits.



