Plugload Deco 15A 125V Dual CTRL BK
TR26262CDBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plugload Tamper-Resistant Heavy-Duty Decorator Spec Grade Receptacles, 15A, 125A Dual Control
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Receptacle | ||
| Product Family / Series / Group | PlugTail | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007248951 |
Dimensions
| Product Depth US | 0.78 in | ||
| Product Height US | 2.635 in | ||
| Product Width US | 1.322 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SA840WCC10 | Pass and Seymour
Plug and Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SA440WCC10 | Pass and Seymour
Plug and Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR5262CHBK | Pass and Seymour
Plugload Tamper-Resistant Receptacles, 15A, 125V Half Control
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SA440CC10 | Pass and Seymour
Plug and Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
43379 | Pass and Seymour
Miscellaneous Configurations - Angled Plug
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR26262CHBK | Pass and Seymour
Plugload Tamper-Resistant Heavy-Duty Decorator Spec Grade Receptacles, 15A, 125V Half Control
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPBP50WCC | Pass and Seymour
Weatherproof Closure Plug
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPBP75WCC | Pass and Seymour
Weatherproof Closure Plug
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACD3I | Pass and Seymour
Despard Toggle Switch Screw Terminal 3-Way
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1433 | Pass and Seymour
Despard Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACD3 | Pass and Seymour
Despard Toggle Switch Screw Terminal 3-Way
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1354 | Pass and Seymour
Despard Mounting Strap
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
342 | Pass and Seymour
Despard Mounting Strap
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FS4 | Pass and Seymour
Fluorescent Starter
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5SC | Pass and Seymour
Outlet Safivety caps. Clear.
