PT TR Plugload Dup 15A 125V Dual CTRL BK
PTTR5262CDBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail Registered Tamper-Resistant Plug Load Spec Grade Receptacles, 15A, 125A Dual Control
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Receptacle | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007249163 |
Dimensions
| Product Depth US | 0.78 in | ||
| Product Height US | 2.635 in | ||
| Product Width US | 1.322 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Resources (12)
Cutsheet
Brochure
Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
510 | Pass and Seymour
Wall Plate Screws, Oval Head Milled Slot, 6 x 32 Thread
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-SIM-AI/SPS-GB2-BK | Wattstopper
The SIM (Sensor Interface Module) provides an interface between sensors such as occupancy and photosensors to the GreenBus communication network
