text.skipToContent text.skipToNavigation

Direct Mount Shallow Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 57ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Direct Mount Shallow Box - with rotating dual support. 24-Pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Direct mount to joist
  • UL listed for fan and fixture support
  • Peel-off tape for ''hands-free'' installation
  • Broadest line available, from shallow to deep boxes
  • Ground screw pre-installed
  • Supplied with hardware
  • Boxes include top knockouts
  • 6.5 cubic inch volume.
  • 1/2" depth.
  • Rated up to 70 pounds for fans, 150 pounds for fixture at 16" span.

Specifications

General Info
Color Gray
Type Ceiling Box
Material Cold Rolled Steel
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Fan Rated, Fixture Rated, Shallow
Warranty Type 1-Year Limited Warranty
UPC Number 085129777057
Dimensions
Product Depth US 0.625 in
Product Width US 4.0 in
Product Weight US 0.49 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E143222
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Shape Round
Cable Entry Back
Fan Rating 70 lb
Indoor/Outdoor Indoor
Mounting Type Stud Mount
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;