text.skipToContent text.skipToNavigation

Discontinued - Manual Controller

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  7842MD

2-Pole, 1-Phase Manual Control Switch, 15 horsepower Midsize. 40A, 600V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color Black
Product Line Pass & Seymour
Country Of Origin Mexico
Replaced by Part Number  7842MD
UPC Number 785007078428
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  31169
cULus Listed  Yes
Technical Information
Amperage 40 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;