Discontinued - radiant® 120V, 1100W Incandescent Single Pole/3-Way Dimmer, Tri-Color
RH1103PTCCCV6
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RHCL453PTCCCV6
Upgrade your space with precise dimming control and exceptional style. This dimmer from the radiant Registered Collection is optimized for use with incandescent bulbs and fixtures. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with incandescent bulbs and fixtures on typical residential (and light commercial) wiring. Usable in both single-pole and 3-way applications.
- Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Constant memory features returns lights to their previous level after a power failure or outage.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Ivory, Light Almond, White | ||
| Type | Dimmer | ||
| Material | Steel, Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | RHCL453PTCCCV6 | ||
| Features | Color Change Kit, Locator Light, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle, Slider | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007053753 |
Dimensions
| Product Depth US | 1.25 in | ||
| Product Height US | 4.25 in | ||
| Product Width US | 1.75 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E95219 | ||
| cULus Listed | Yes |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward Phase | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 1100W (Halogen), 120V 1100W (Incandescent) | ||
| Load Type | Halogen, Incandescent | ||
| Mounting Type | Wall Box | ||
| Number of Poles | 3-Way, Single Pole | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #12 AWG |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1730FI | Pass and Seymour
30A NEMA L1730 Flanged Inlet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1820FI | Pass and Seymour
20A NEMA L1820 Inlet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L2130FI | Pass and Seymour
30A L2130 Flanged Inlet



