Discontinued - DR Series CFL/LED/Incandescent Single Pole/3-Way Rotary Dimmer, Ivory (Retail Packaging)
DRCL453PICCV4
Pass and Seymour
Discontinued - DR Series CFL/LED/Incandescent Single Pole/3-Way Rotary Dimmer, Ivory (Retail Packaging) is rated
out of
5 by
10.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
- Convenient Operation - Combines ON/OFF Decorator style switch with separate slider for dimming control
- Constant memory returns lights to previous level after a power failure
- Sleek, ergonomic design that matches well with other decorator products
- Higher ratings
- Single pole and 3-way operation
- Screw-pressure-plate back wire terminals to save time, space and money
- Rating: 450W LED & CFL: 700W Incandescent: 120VAC 60Hz
Specifications
General Info
| Color | Ivory | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Locator Light | ||
| Number of Switches | 1 | ||
| Switch Type | Push, Rotary | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007055467 |
Dimensions
| Product Depth US | 1.28 in | ||
| Product Height US | 4.19 in | ||
| Product Width US | 1.74 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 4.5 A | ||
| Bulb Compatibility | CFL, Incandescent, LED | ||
| Number of Poles | 3-Way, Single Pole | ||
| Wattage | 700 W |
Resources (2)
Specifications
Cutsheet
Reviews
Rated 5 out of
5
by
egary from
it really occupies space!
As good as a lunar eclipse, if you need space occupied, this sucker has you covered.
Date published: 2020-09-11
Rated 5 out of
5
by
Mike from
Great dimmer seitch
Seems to be the best of both worlds, a large paddle and an easy to use rotary dimmer
Date published: 2024-10-31
Rated 5 out of
5
by
Mario from
Adorne inserts
First time I used this. They worked perfect. I will buy them again.
Date published: 2024-06-16
Rated 5 out of
5
by
Lou from
Easy to install, works great in Blue and Grey box
Note depth of device, but works great. If you have an old metal box this will not fit, but otherwise is great!
Date published: 2025-10-13
Rated 5 out of
5
by
David Dobson from
100% satisfied, doesn’t get any easier than this.
Super easy install, I have several of these and they work great!
Date published: 2023-11-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Can AA lithium batteries be used in this device (and other wireless wattstopper plus devices) or does it have to be the standard AA alkaline battery?
The device supports the use of either standard AA alkaline batteries or AA lithium batteries. Both battery types are compatible with the EN‑SCPPH‑0450‑ZB as well as other Wattstopper wireless devices, so customers may choose either option based on availability or performance preference.
Date published: 2026-05-29
Is there no faceplate to support Keystone connectors?
Hello. The EFB6 and EFB8 accept standard single gang device plates (2 3/4" x 4 1/2"). For the EFB10, the EFB10-6AB and (3) CM2-U2KEYA-WH adapters can be used for up to 6 keystones. The EFB6810BTBK is just the floor box cover. Thank you
Date published: 2026-05-29
Where can i buy the AL20GB612TR? I can't find it anywhere online - all i find are the 6" spacing and 3' or 5' lengths but not the 6' length with 12" spacing. Thanks, I live in Seattle, if available in any stores and not online
Hello,
Wiremold products, including aluminum Plugmold can be purchased through electrical distribution. Please click the link below to locate a distributor near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
Date published: 2026-05-29
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Hello,
The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Date published: 2026-05-29
Is this a wet listed dimmer switch?
This device is not recommended for wet locations
Date published: 2024-08-19
How to adjust dimmer trim span on the Lagrand DRCL453PWCCV4
Hello,
Please review the attachment that references how to calibrate the DRCL453PWCCV4.
Best Regards,
Technical Support
Date published: 2024-07-14
Do have a wiring diagram for the lmrj-wa-5pk and its capabilities?
Please reach out to our tech. support team for further assistance troubleshooting this issue.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2026-05-29
what is the difference between Cablofil 6A-0012-99-S6 and 6A-0012-99-ZN
The last two characters represent the hardware finish. -ZN indicates zinc-plated screws are included for attachment. -S6 indicates stainless steel screws are included for attachment.
Date published: 2026-05-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FB1TRSRB | Pass and Seymour
Tamper-Resistant Floor Box Assembly - 1-Gang for Wood Sub-Floors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-105-CCT-B-ENG3 | Wattstopper
The LMSW-105-CCT DLM Color Control Preset Switch from Wattstopper is a low voltage Correlated Color Temperature (CCT) controller that sets and recalls preset lighting color temperature values and raises and lowers CCT levels allowing building occupants to quickly and easily adjust fixtures that are enabled for tunable light with Blanco and Araya logic modules (also from Wattstopper).
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FB2TRDR2N | Pass and Seymour
Tamper-Resistant Floor Box Assembly - 2-Gang for Wood Sub-Floors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM1542TRBR | Pass and Seymour
Tamper-Resistant Floor Box Thermoplastic Cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM1542BOX | Pass and Seymour
FLOOR BOX
