text.skipToContent text.skipToNavigation

Discontinued - TOG DIMMER 600W/SP LIGHTED LA CLAM

Discontinued - Toggle Incandescent SP LTD 600W LT ALM ** * is rated 5.0 out of 5 by 2.
  • y_2025, m_7, d_16, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_t600llav, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT

Replaced by  TSDCL303PLA

Toggle Dimmer 600W 1-Pole Lighted
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tough, impact-resistant thermoplastic housing.
  • Power-failure memory.
  • Superior heat management: no time wasting break off tabs.
  • Exclusive, screw-pressure-plate back wire terminals eliminates wire nuts.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Light Almond
Product Line Pass & Seymour
Country Of Origin Mexico
Replaced by Part Number  TSDCL303PLA
UPC Number 785007080094
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  95219
cULus Listed  Yes

Reviews

Rated 5 out of 5 by from Most intuitive dimmer switch ever made. Unlike the dimmers with the little slide on the side, people who are unaware that it is a dimmer figure it out instantly.
Date published: 2024-11-16
Rated 5 out of 5 by from Dimmer switch I needed a slim dimmer switch to put in a multi gang box. Found it at legrand. Would highly recommend this company.
Date published: 2020-09-11
  • y_2025, m_7, d_16, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_t600llav, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;