text.skipToContent text.skipToNavigation

Discontinued - Titan Series Adaptor Kit, Brown

CDADAPTORKIT Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Titan Universal Adapter Kit

Color None
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adaptor kit enables matching installation of standard P&S Decorator Devices such as outlets, switches, USB, GFCI's and more.
  • Not intended for use with devices with heatsinks.

Specifications

General Info
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin China
Standard cULus, California Title 24 Compliant
UPC Number 785007706680
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Operating Temperature 0°-40°C
Operating Temperature Max 40 °C
Operating Temperature Min 0 °C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;