text.skipToContent text.skipToNavigation

Trademaster® Wide Slide Face Cover Kit, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wide Slide TradeMaster Interchangeable Face Cover
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Interchangeable face covers: available in four colors: ivory,brown,black,light almond: (sold separately).
  • Snaps easily into place and matches just about any decor.
  • Convenient package saves time and money.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Gray
Product Type Switch Cover
Material Nylon
Finish Matte
Application Sector Residential
Product Family / Series / Group Trademaster
Product Line Pass & Seymour
Country Of Origin China
Construction Plastic
Wall Plate Type Custom
Warranty Type 1-Year Limited Warranty
UPC Number 785007010930
Dimensions
Product Depth US 0.2 in
Product Height US 3.0 in
Product Volume US 0.6 cu in
Product Width US 1.0 in
Product Weight US 0.05 lb
Technical Information
Indoor/Outdoor Indoor
Mounting Type Box Mounted

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;