Discontinued - 15A 125V PLUGLOAD TIMER, BROWN **
PLT26251
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
New requirements for reducing energy consumption in commercial buildings are here. With devices that are so easy to understand, install and use, our full line of P&S Plug Load Controllable solutions will take a load off your mind and a load off your customers' electric bills.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Brown | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Brass Mounting Strap, Plugload, Timer | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 1 | ||
| Outlet Type | Energy Saving On/Off | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007040067 |
Dimensions
| Product Depth US | 1.25 in | ||
| Product Height US | 2.68 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the timer be daisy chained to control multiple switch-controlled receptacles in a space or does the timer not have that capability?
Thank you for your inquiry. Plug load control can be achieved with one or more receptacles, as the combination time/receptacle offers downstream wiring capabilities.
Date published: 2024-10-07
When is going to be available? I am trying to buy them since Dec 2023. I need 6 pieces.
Thank you for your inquiry. Please contact Pass & Seymour Customer Support (844-957-3783) for further assistance with Pricing & Availability request.
Pass & Seymour Customer Support
844-957-3783 - Mon - Fri: 8am - 6pm EST (excluding holidays)
Date published: 2024-03-28
What happens if power goes off. Will the timer have to be reprogrammed once power is restored?
The timer has a 48hr memory hold so as long as the power is restored within that time frame, you will not lose your programming.
Date published: 2026-04-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM3GMS4 | adorne Collection
Stainless surface with satin nickel frame, for a trendy industrial touch that’s also sophisticated.
$119.88
