Discontinued - PlugTail® Isolated Ground Surge Protective Duplex Receptacle, Orange
PTIG5262OSP
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- .036 inch thick, brass, triple-wipe power contacts for lasting retention.
- Plated steel wrap strap design for maximum durability and corrosion resistance.
- No exposed terminals create a finger safe application before, during, and after installation.
- Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
- Crimped and welded contacts.
- Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
- Large brass contacts snugly terminate on device blade terminals.
- Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | CSA Listed, cUL, UL Listed, RoHS, FSUL | ||
| UPC Number | 785007020434 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Class | IG | ||
| Connection | Built-in Connector | ||
| Environmental Conditions | UL94 V2 | ||
| Phase | Single | ||
| Type of Indicators | Audible Alarm, LED |
Resources
Instruction Sheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTTR26262SCI | Pass and Seymour
PlugTail® Split Circuit Tamper-Resistant Decorator Spec Grade Receptacle, 15A, 125V
