PowerHold™ Duplex Receptacle, 20A, Black
TR20DVSBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PowerHold receptacle maximizes contractor productivity, reduces errors and enhances profitability while delivering faster, more reliable results. With fast terminations, superior wiring retention and color-coded levers that ensure accurate connections, this standard receptacle makes the installation process quick, easy and safe.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The PowerHold receptacle maximizes contractor productivity, reduces errors and enhances profitability while delivering faster, more reliable results. With fast terminations, superior wiring retention and color-coded levers that ensure accurate connections, this standard receptacle makes the installation process quick, easy and safe.
- Superior Wire Retention: With a retention force greater than 30 .lbs, our receptacle's unique wire retainer geometry ensures consistent, reliable connections that are twice as strong as the competition.
- Sleek, Space-Saving Design: Up to 23% shallower than competitive devices, our receptacle offers a streamlined design without compromising on performance.
- Error-Free Installation: Horizontal color-coded levers (white/neutral, black/hot, green/ground) reduce the risk of miswiring, while an audible snap confirms the lever is securely closed. **50% wider than the competition for better usability
- Maximize Productivity: With installation times reduced to under a minute per device, our receptacle significantly boosts your productivity, enabling you to take on more projects and complete them ahead of schedule.
- Fast Installation: Streamlines your workflow, making installations quicker and easier.
- Boost Profitability: By slashing installation times and minimizing errors, our receptacle allows you to complete more work in less time, driving higher profitability on every project.
- Built For Tomorrow: Dependable connections that stay secure during use, yet are easily changeable for future updates or renovations.
- Terminal compartments isolated and fully encapsulated from each other for positive conductor containment
- Easily accessed break-off, line and load-contact connecting tab for fast, easy split-circuit wiring.
Specifications
General Info
| Color | Black | ||
| Product Type | Receptacle | ||
| Material | Nylon | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Family / Series / Group | PowerHold | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Vietnam | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year | ||
| Standard | CSA, cUL, cULus, RoHS, UL | ||
| UPC Number | 785007454734 |
Dimensions
| Product Depth US | 0.75 in | ||
| Product Height US | 4.2 in | ||
| Product Length US | 4.2 in | ||
| Product Width US | 1.71 in | ||
| Product Weight US | 0.124 lb |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| cUL Listed | Yes | ||
| cULus Listed | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back Only | ||
| Temperature Rise | Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current | ||
| Wire Connection Type | Spring Clamp | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-20R | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 125.0 V |
Resources (4)
Cutsheet
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20DVS | Pass and Seymour
A revolutionary receptacle that redefines efficiency.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20DVSBL | Pass and Seymour
A revolutionary receptacle that redefines efficiency.



