20A 125V Commercial Grade Tamper-Resistant Duplex Receptacle, Gray
TR20GRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant Commercial Grade Receptacle, 20A, 125V. Available in 6 colors. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Dual mechanical shutter system to help prevent insertions of foreign objects.
- Auto-ground clip assures positive ground.
- Easily accessed break-off line-contact connecting tab for fast and easy split-circuit wiring.
- Backed-out tri-drive steel terminal screws. Side wire only.
- For covering patents, see www.legrand.us/patents.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +50°C, minimum -40°C without impact
Specifications
General Info
| Color | Gray | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Single Piece Plated Steel Mounting Strap | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus UL498, CSA C22.2 No. 42 | ||
| UPC Number | 785007241686 |
Dimensions
| Product Depth US | 0.93 in | ||
| Product Height US | 3.28 in | ||
| Product Width US | 1.37 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Side Only | ||
| Wire Connection Type | Screw Terminals | ||
| Dielectric Strength | Withstands 1500V minimum | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can Legrand meet the BAA Compliance Act that's in place for Federal Government Construction
Please contact our technical support team for assistance with this request.
Pass & Seymour Technical Support:
Phone: 800-223-4185
Mon – Fri: 8:00am – 6:00pm EST (excluding holidays)
Email Us: tech.support@legrand.us
Date published: 2025-01-13
This outlet sucks they have it at my dorm and it gives everyone problems BAD
Let me get this straight...you live in a dorm that has unspecified electrical "issues" experienced by "everyone" and you removed the plate, identified the make and model of the outlet without getting shocked and went to the manufacturer's site to post a non-specific comment about the quality of that outlet as a service to the rest of the world to let them know to avoid this particular outlet? Have I got that right?
Date published: 2026-01-06
What is the terminal screw torque spec for White 20-Amp Duplex Hospital Outlet Model #: 8300HW? I can not find it anywhere.
The required torque for the terminal screws, to include all Legrand/Pass & Seymour Ground Fault Circuit Interrupter (GFCI) Receptacles; and 15, 20, and 30 Amp Switches and Receptacles is 14 to 18 inch pounds.
Date published: 2024-08-16
Are your commercial device wire terminals rated to 60 degrees C or 75 degrees C?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2GG4 | adorne Collection
A cool neutral tone, primed to create an equally cool vibe.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WDT200GRY | Pass and Seymour
LEGACY - Bi-Level Dual Technology Wall Switch Sensor
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS372030GRY | Pass and Seymour
Extra Heavy-Duty Spec. 347VAC Toggle Switch Back and Side Wire
