Trademaster® 15A 125V Tamper-Resistant Weather-Resistant Duplex Receptacle, Ivory, 8-Pack
3232TRWRICC8
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
15A/125A Weather-Resistant Duplex Receptacle,
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Receptacle | ||
| Application Sector | Hospitality, Residential | ||
| Product Family / Series / Group | Trademaster | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Weatherproof | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant, Weather-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007241808 |
Dimensions
| Product Depth US | 1.0 in | ||
| Product Height US | 3.31 in | ||
| Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Side Only | ||
| Wire Connection Type | Push Wire, Screw Terminals | ||
| Indoor/Outdoor | Outdoor | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 12 AWG |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can we put 10 AWG copper clad wire on these plugs?
Thank you for your inquiry. Part number 3232TRWRW will support #12 & #14 solid wire.
Date published: 2024-05-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSP33G1IVYPS | Pass and Seymour
Behavioral Health Wall Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSP32G1IVYPS | Pass and Seymour
Behavioral Health Wall Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HB300B-L1 | Wattstopper
The HB300B-L1 dual aisleway PIR occupancy sensor is designed for automatic lighting control in warehouses and other indoor high bay spaces.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL43CKITW1 | adorne Collection
Interchangeable cover to update the look of an adorne® Smart Wake/Sleep Switch
$7.09
