20A Tamper-Resistant AFCI Receptacle, Black
AF203TRBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$41.81 USD
20A Arc Fault Circuit Interupter Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
20A Arc Fault Circuit Interupter Receptacle
- Part of the radiant® collection of wiring devices, wall plates and home systems.
- Protects against electrical fires by detecting arc faults and denergizing the circuit.
- Tamper-Resistant – automatic shutter system prevents young children from inserting common household objects. Black shutters essentially disappear into the background for an invisible effect preferred by end users.
Specifications
General Info
| Color | Black | ||
| Product Type | Receptacle | ||
| Finish | Matte | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | AF202TRBK | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL | ||
| UPC Number | 785007382624 |
Dimensions
| Product Depth US | 3.25 in | ||
| Product Height US | 5.0 in | ||
| Product Volume US | 30.469 cu in | ||
| Product Width US | 1.875 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E135325 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources (2)
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF203TRW | Pass and Seymour
20A AFCI Receptacle
$41.81
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF153TRI | Pass and Seymour
15A AFCI Receptacle
$37.32
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF203TRI | Pass and Seymour
20A AFCI Receptacle
$41.81
