Discontinued - radiant® Spec-Grade 15A Weather-Resistant Self-Test GFCI Receptacle, GRay
1597TRWRGRYCC4
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | 1597TRWRGRYCCD4 | ||
| UPC Number | 785007496659 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A |
Resources (3)
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597HGNTLTRRED | Pass and Seymour
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT2097TRNAI | radiant Collection
Extra Heavy-Duty Hospital Grade MRI Receptacles, Back and Side-Wire, 15A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597HGW | Pass and Seymour
Hospital-Grade 15A Self-Test Duplex GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT2097NTLTRNAW | Pass and Seymour
Self-test GFCI Technology - conducts an automatic test every three seconds, ensuring it's always ready to protect.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRRLA | Pass and Seymour
RoHS-Compliant TradeMaster®/Spec Grade Tamper-Resistant 20A Self-Test Duplex GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597IGTRO | Pass and Seymour
Spec-Grade Isolated Ground Tamper-Resistant 15A Self-Test Duplex GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT2097HGNAW | Pass and Seymour
Self-test GFCI Technology - conducts an automatic test every three seconds, ensuring it's always ready to protect.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097HGBL20 | Pass and Seymour
Hospital-Grade 20A Self-Test Duplex GFCI - 20 Pack
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097IGTRO | Pass and Seymour
Spec-Grade Isolated Ground Tamper-Resistant 20A Self-Test Duplex GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT2097NAI | Pass and Seymour
Self-test GFCI Technology - conducts an automatic test every three seconds, ensuring it's always ready to protect.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097HGNTLTRRED | Pass and Seymour
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097LA3PKCC4 | radiant Collection
Spec-Grade 20A GFCI receptacle, self-tests every 3 seconds for superior ground fault protection.
$53.86
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1420C | Pass and Seymour
20A NEMA Connector L1420 - Black Back Front Body
