Discontinued - Spec Grade 20A Tamper Resistant Self Test GFCI Receptacle, Light Almond
2095TRLACC10
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Light Almond | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | 2097TRLACC4 | ||
| UPC Number | 785007241457 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A |
Resources (2)
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRCDBK | radiant Collection
Spec-Grade 20A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRLACC4 | radiant Collection
Spec-Grade 20A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1594PC2M | Pass and Seymour
Portable In-Line 15A GFCI Outlet Adapter, Manual Reset
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2094TL2M | Pass and Seymour
In-Line Portable 20A GFCI, Manual Reset
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1594TC2M | Pass and Seymour
In-Line Portable 15A GFCI, Manual Reset
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1594ADPTM | Pass and Seymour
Audible Alarm Tamper-Resistant GFCI notifies end user of tripped GFCI. Provides supplemental notification (along w/Trip Indicator Light). Available in five colors.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1594TL2A | Pass and Seymour
In-Line Portable 15A GFCI, Auto Reset
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS154S | Pass and Seymour
Auto Reset Box-Portable GFCI w/ Four 15A/125V Straight-Blade Outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097HGTRUSBCCLA | radiant Collection
Temporarily Unavailable: Add charging anywhere, easily and safely, with the first-ever GFCI USB combination outlet.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597RVW | Pass and Seymour
Self-Test GFCI Receptacle with Extension Ring, 15A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G3MG4 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2094TL2A | Pass and Seymour
In-Line Portable 20A GFCI, Auto Reset
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1594TC2A | Pass and Seymour
In-Line Portable 15A GFCI Tri-Cord with Auto Reset
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS20AC1LASL | Pass and Seymour
Industrial Extra Heavy-Duty Specification Grade Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRWB100 | radiant Collection
Spec-Grade 20A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
