radiant® Tamper-Resistant Dual Function 15A Duplex Self-Test AFCI/GFCI Receptacles, White
AFGF152TRWCC4
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for applications where arc fault and ground fault protection is required but outlet access is not needed, the radiant® Tamper-Resistant Dual Function Duplex Self-Test AFCI/GFCI Receptacle is designed to protect against electrical fires and follow the National Electrical Code (NEC). This receptacle features an indicator light and accessible test and reset buttons that make trips easier to identify and resolve compared to AFCI breaker alternatives. Via a feed-thru wiring configuration, all outlets installed downstream are also protected. As a part of the radiant® Collection, it also features sleek, clean lines for a sophisticated look. Made for use with screwless Wall Plates from the Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Designed for applications where arc fault and ground fault protection is required but outlet access is not needed, the radiant® Tamper-Resistant Dual Function Duplex Self-Test AFCI/GFCI Receptacle is designed to protect against electrical fires and follow the National Electrical Code (NEC). This receptacle features an indicator light and accessible test and reset buttons that make trips easier to identify and resolve compared to AFCI breaker alternatives. Via a feed-thru wiring configuration, all outlets installed downstream are also protected. As a part of the radiant® Collection, it also features sleek, clean lines for a sophisticated look. Made for use with screwless Wall Plates from the Collection, sold separately.
- Protects against fire caused by arc-fault and ground fault occurrences. Unlike breaker alternatives, AFCI/GFCI outlets make it easier to fix trips with a convenient reset button on the outlet.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Test and rest buttons located on face of device at point of use, making it easier to fix trips directly on the device.
- SafeLock® Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced
- Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly
- Auto-ground clip assures a positive ground to a metal box
- Compliant with NEC AFCI & GFCI requirements
- Easier installation than breakers; fits any wall box; no need to match brand of breaker box
- Accepts #14–#10AWG solid & stranded wires, Copper-clad aluminum, and copper wire
Specifications
General Info
| Color | White | ||
| Product Type | Receptacle | ||
| Finish | Satin | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Dual Function AFCI/GFCI | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | AFCI, GFCI, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007055856 |
Dimensions
| Product Depth US | 1.367 in | ||
| Product Height US | 4.19 in | ||
| Product Length US | 4.19 in | ||
| Product Width US | 1.74 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Screw Terminal | ||
| Connection | Back and side wire | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Gangs | 1 | ||
| Number of Poles | 2 Pole | ||
| Number of Wires | 3 | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Trip Range | 5±1 mA | ||
| Voltage | 125.0 V |
Resources (9)
Installation Instructions
Brochure
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS20AC3LASL | Pass and Seymour
Industrial Extra Heavy-Duty Specification Grade Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202DFW | radiant Collection
Dead-Front AFCI/GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS20AC3WSL | Pass and Seymour
Industrial Extra Heavy-Duty Specification Grade Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS15AC3CPL | Pass and Seymour
Industrial Extra Heavy-Duty Specification Grade Switch, Lighted On, Back and Side Wire
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS15AC3I | Pass and Seymour
Industrial Extra Heavy-Duty Specification Grade Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS20AC3CPL | Pass and Seymour
Industrial Extra Heavy-Duty Specification Grade Switch, Lighted On, Back and Side Wire
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS30AC1W | Pass and Seymour
Industrial Extra Heavy-Duty Specification Grade Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS20AC3ISL | Pass and Seymour
Industrial Extra Heavy-Duty Specification Grade Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTRA6STR5W | Pass and Seymour
PlugTail® Connectors, Right Angle, Five Wire, Stranded, 6-inch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7812EX | Pass and Seymour
Manual Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CSB15AC2I | Pass and Seymour
Hard Use Specification Grade Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS20AC3KL | Pass and Seymour
Extra Heavy-Duty Spec. Grade and Security Switches
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-A20-001 | Quiktron
Q-Series Patch Cords, CAT6A Shielded, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-A20-020 | Quiktron
Q-Series Patch Cords, CAT6A Shielded, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-A45-007 | Quiktron
Q-Series Patch Cords, CAT6A Shielded, booted, Gray



