
CabinetMate Plug-In Outlet Center Unit / 120V/15A/48 long/10 O/L /6' cord
4810ULBC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ten outlets, 6' (1.8m) cord. Length 48'' (1.2m). Receptacle center-to-center 4'' (101mm). 15 Amp unit with a 15A resettable circuit breaker.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black, Gray | ||
Product Series | CabinetMate | ||
Type | PIOC | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Features | Resettable Circuit Breaker | ||
Number of Receptacles | 10 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Receptacle Type | Simplex | ||
Standard | cULus Recognized: File E66421 Guide XBYS XUHT VZCA | ||
UPC Number | 786776100969 |
Dimensions
Product Length US | 48.0 in | ||
Product Width US | 1.5 in | ||
Product Weight US | 3.4 lb | ||
Receptacle Spacing | 4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Cord Length | 15 ft | ||
Enclosure Type | Aluminum | ||
Environmental Conditions | Dry interior locations | ||
Mounting Type | Spring Clip | ||
NEMA Configuration Code | 5-20P, 5-20R | ||
Phase | Single | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Wiremold CabinetMate Plug-InOutlet CenterUnit / 120V/15A/48 long/10 O/L/6'cord Part No. 4810ULBC Is this part still available? Or has it been discontinued? Please advise. Thank you
Hello,
Part number 4810ULBC is still available and currently stocked in our South Carolina warehouse.
Please note all stock is subject to prior sale.
Thank you,
Date published: 2024-11-11
We need additional spring clips for these power strips, are they separately orderable?
Hello,
Yes, the spring clips are available separately. We offer a pack of three clips and the part number for ordering is BRK00031BULK.
Thank you,
Date published: 2023-01-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ULM4-6 | Wiremold
Quick and flexible power delivery in these demanding patient care environments.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ULM620-15 | Wiremold
Quick and flexible power delivery in these demanding patient care environments.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ULM6-15 | Wiremold
Quick and flexible power delivery in these demanding patient care environments.