
CabinetMate Plug-In Outlet Center Unit / 120V/15A/70 long/11 O/L /6' cord
7011ULBC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Eleven outlets, 6' (1.8m) cord. Length 70'' (1.8m). Receptacle center-to-center 6'' (152mm). 15 Amp unit with a 15A resettable circuit breaker.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black, Gray | ||
Product Series | CabinetMate | ||
Type | PIOC | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Features | Resettable Circuit Breaker | ||
Number of Receptacles | 11 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Receptacle Type | Simplex | ||
Standard | cULus Recognized: File E66421 Guide XBYS XUHT VZCA | ||
UPC Number | 786776100983 |
Dimensions
Product Length US | 70.0 in | ||
Product Width US | 1.5 in | ||
Product Weight US | 4.36 lb | ||
Receptacle Spacing | 6 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Cord Length | 15 ft | ||
Enclosure Type | Aluminum | ||
Environmental Conditions | Dry interior locations | ||
Mounting Type | Spring Clip | ||
NEMA Configuration Code | 5-15P, 5-15R | ||
Phase | Single | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7712ULBD20R | Wiremold
Bring power safely and conveniently to wherever you need it.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ULM4-6 | Wiremold
Quick and flexible power delivery in these demanding patient care environments.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ULM620-15 | Wiremold
Quick and flexible power delivery in these demanding patient care environments.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ULM6-15 | Wiremold
Quick and flexible power delivery in these demanding patient care environments.