Plug-In Outlet Center Unit / 120V/15A/6 O/L /lighted switch/6' cord
UL207BC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
UL207BC includes six outlets in a rugged gray aluminum housing. Delivers 15A with a lighted switch. Includes 6ft 14/3 SJT black cord with NEMA 5-15 plug.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum, Gray | ||
| Type | PIOC | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | Resettable Circuit Breaker | ||
| Number of Receptacles | 6 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Receptacle Type | 5-15R | ||
| Standard | cULus Listed: File E66421, Guide XBYS/XBYS7 | ||
| UPC Number | 786776043105 |
Dimensions
| Product Depth US | 1.89 in | ||
| Product Length US | 12.0 in | ||
| Product Width US | 2.0 in | ||
| Product Weight US | 1.75 lb | ||
| Receptacle Spacing | 1.25 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E66421 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Technical Information
| Amperage | 15 A | ||
| Cord Length | 6 ft | ||
| Mounting Type | Screw Mount | ||
| NEMA Configuration Code | 5-15P, 5-15R | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Cutsheet
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I find the manufacturers recommended guidance for use on this product?
Hello. Wiremold publishes installation instructions and product cutsheets, but not use or maintenance guides. If you'd like to discuss your application in detail, please contact Wiremold Tech Support directly. Thanks!
Date published: 2026-06-23
Where can I get mounting clips for a UL207BD power strip?
Hello. We can provide replacement mounting clips for the UL207BD. Please contact Wiremold Tech Support directly to discuss the details. Thanks!
Date published: 2025-09-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
