Plug-In Outlet Center Unit / 120V/20A/6 O/L /lighted switch/15' cord
ULB620-15
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Six 20A, 120V, 60Hz, 2500 watt outlets, lighted switch, putty white aluminum housing, 15' (4.6m) 12/3 SJT black cord with NEMA5-20 plug. Length 13 3/4'' (337mm). Receptacle center-to-center 1 1/2'' (38mm). Snap-on slide-off mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Power Strip | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | Lighted Switch, Resettable Circuit Breaker | ||
| Number of Receptacles | 6 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Receptacle Type | Simplex | ||
| Standard | cULus Recognized: File E66421 Guide XBYS XUHT VZCA | ||
| UPC Number | 786776043365 |
Dimensions
| Product Length US | 13.31 in | ||
| Product Width US | 2.0 in | ||
| Product Weight US | 4.5 lb | ||
| Receptacle Spacing | 1.5 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E66421 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Cord Length | 15 ft | ||
| Enclosure Type | Aluminum | ||
| Environmental Conditions | Dry interior locations | ||
| Indoor/Outdoor | Indoor | ||
| Location Rating | Dry | ||
| Mounting Type | Slide-off, Snap-on | ||
| NEMA Configuration Code | 5-20P, 5-20R | ||
| Phase | Single | ||
| Voltage | 120.0 V | ||
| Wiring Method | Cord-ended |
Resources
Cutsheet
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASWV1532G2 | adorne Collection
Go germ-free. Turn lights on or off with a simple wave.
$97.25
