text.skipToContent text.skipToNavigation

15W Spec Grade USB Outlet, Type A/C, 20A, Tamper-Resistant, Gray

TR20USBAC6GRY Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 46ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

20A 125V Tamper-Resistant Receptacle with two 6A USB fast charging ports Type A and C
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Impact resistant nylon face.

Specifications

General Info
Color Gray
Finish Matte
Application Sector Commercial, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features USB-A Charging, USB-C Charging
Wall Plate Included No
Number of Receptacles 2
Outlet Type Tamper-Resistant, USB-Charging
Warranty Type 1-Year Limited Warranty
UPC Number 785007209983
Dimensions
Product Depth US 1.425 in
Product Height US 2.677 in
Product Width US 1.693 in
Technical Information
Amperage 20 A
Connection Location Side Only
Wire Connection Type Screw Terminals
Frequency Rating 60 Hz
USB Amperage 6 A
Indoor/Outdoor Indoor
USB Wattage 30 W
Is Tamper-Resistant Yes
Mounting Type Box
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of USBs 2
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the output voltage of the USB port?

Asked by: Anonymous
5VDC MAX PER USB PORT
Answered by: Legrand Technical Support
Date published: 2022-09-27

TR20USBAC6W is this designed to charge Apple Mac book pro . The charge time was 10 hours and the wall plug with the computer can charge the computer in 3 ,I thought the C charging would be the same ?

Asked by: wirenut
The ultra fast chargers we have now do not support power delivery. Which is what you would need to charge the Macbook at it's normal speed. We will be launching Power Delivery supported USB chargers around 2nd qtr of next year.
Answered by: Legrand Technical Support
Date published: 2024-03-28
  • y_2026, m_3, d_16, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TR20USBAC6GRY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT