text.skipToContent text.skipToNavigation

Series 16 In-Line Connectors, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

400A 600V, Cable Size #2 - 2/0, Female Cam-Type Plug, Green
Color Yellow
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Thermoplastic elastomer housing for outstanding impact and chemical resistance
  • Exceptional seal for maintaining NEMA Type 3R and 4 integrity
  • Non-conductive retaining screw helps to insure no contact with live parts, along with providing stability to the fully assembled product
  • Heavy-duty brass male and female contacts provide a superior and consistent means of conductivity
  • Heavy-duty hex set screws allow greater termination torque
  • Copper wire provides quality strain relief
  • Copper shim bundles wire strands to reduce ''splaying.''

Specifications

General Info
Color Yellow
Type Connector
Application Sector Commercial, Industrial
Product Family / Series / Group Series 16
Product Line Pass & Seymour
Country Of Origin Mexico
Features Chemical Resistant
Warranty Type 1-Year
Standard UL, cCSAus
UPC Number 785007422795
Technical Information
Amperage 400 A
Flanged No
Environmental Conditions Operating Temperature: Maximum continuous +75°C, minimum -40°C without impact: Flammability UL94 V2: Enclosure: NEMA Type 3R and 4
Indoor/Outdoor Indoor
Number of Poles Single Pole
Operating Temperature -40°-75°C
Operating Temperature Max 75 °C
Operating Temperature Min -40 °C
Terminal Accommodation 2/0
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What gages of wire would this fit if 3 wire cables were used? for example would a 3 wire 14 gage cable work in this?

Asked by: Mike Patrick
Thank you for your inquiry. The Cam-type connector PS20FBBK supports #2 gauge wire (#2-2/0).
Answered by: Pass & Seymour Technical Support
Date published: 2026-05-12
  • y_2026, m_9, d_8, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PS20FBY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT