text.skipToContent text.skipToNavigation

2" Aluminum Liquid-Tight Fitting

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Made of durable aluminum for secure, corrosion-resistant connections
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Heavy-duty aluminum build designed for strength and longevity in demanding environments where durability matters
  • Reliable, liquid-tight seal specifically engineered to keep moisture and debris out of electrical systems
  • Supports smooth installation for secure, code-compliant wiring in commercial and industrial applications
  • For use with LE Pin & Sleeve Plugs and Connectors.

Specifications

General Info
Color Gray
Material Nylon
Application Sector Data Center, Industrial
Product Line Pass & Seymour
Country Of Origin United States
Features Watertight
Warranty Type 1-Year
UPC Number 785007518061
Additional Information
Energy Savings No
Technical Information
Amperage 100 A
Flanged No
Connector Style Pin & Sleeve
Indoor/Outdoor Both

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;